How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | N: | 5.25 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| J: | 4 in | G: | 1.06 |
| LQ1: | 5.62 in | D: | 2.94 |
| TAP Depth: | 0.69 in | I: | 4.34 in |
| T: | 1.125 | K: | 2 in |
| F: | 2.13 | C: | 7.38 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| B: | 5.75 | O: | 3.28 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Output Key: | 1/4 X 2.81 |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Series: | OE Series |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Assembly: | UF-1 | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

