How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | O: | 3.28 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| LQ1: | 5.62 in | N: | 5.25 |
| G: | 1.06 | BD: | 9 |
| C: | 7.38 in | AK: | 8.5 |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.69 in |
| D: | 2.94 | T: | 1.125 |
| BF: | 0.53 | AJ: | 7.25 |
| B: | 5.75 | A: | 2.88 |
| I: | 4.34 in | F: | 2.13 |
| K: | 2 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | OE Series |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | UF-1 |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.27 | Product Line: | OE Series |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 180 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

