How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | T: | 1.125 |
| D: | 2.94 | LQ1: | 5.62 in |
| J: | 4 in | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | F: | 2.13 |
| BF: | 0.53 | BE1: | 0.5 in |
| O: | 3.28 in | I: | 4.34 in |
| AK: | 8.5 | BD: | 9 |
| TAP Depth: | 0.69 in | B: | 5.75 |
| AJ: | 7.25 | N: | 5.25 |
| Center Distance (in): | 2.625 in | C: | 7.38 in |
| A: | 2.88 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Output Key: | 1/4 X 2.81 |
| Assembly: | UF-1 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Series: | OE Series |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

