How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| N: | 5.25 | C: | 7.38 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| BD: | 9 | J: | 4 in |
| T: | 1.125 | TAP Depth: | 0.69 in |
| K: | 2 in | O: | 3.28 in |
| A: | 2.88 | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 5.62 in |
| I: | 4.34 in | B: | 5.75 |
| F: | 2.13 | G: | 1.06 |
| D: | 2.94 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OE Series | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.27 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 2.81 | Ratio Range: | 7.5:1 |
| Assembly: | UF-1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

