How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | A: | 2.88 |
| TAP Depth: | 0.69 in | T: | 1.125 |
| BF: | 0.41 | BD: | 5.88 |
| O: | 3.28 in | G: | 1.06 |
| N: | 5.25 | LQ: | 5.19 in |
| B: | 5.75 | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| J: | 4 in | K: | 2 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| C: | 7.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56 | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Series: | OE Series | Ratio: | 15:1 |
| Product Line: | OE Series | Input Bore (C Face): | 0.625 |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 2.92 |
| Assembly: | UF-1 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

