How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.28 in | LQ: | 5.19 in |
| AJ: | 5.88 | K: | 2 in |
| C: | 7.38 in | T: | 1.125 |
| D: | 2.94 | BF: | 0.41 |
| I: | 4.34 in | J: | 4 in |
| A: | 2.88 | Center Distance (in): | 2.625 in |
| H-Tap size: | 3/8 - 16 in | N: | 5.25 |
| G: | 1.06 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| B: | 5.75 | TAP Depth: | 0.69 in |
| F: | 2.13 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series | Assembly: | UF-1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series | Output RPM: | 87.5 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Ratio Range: | 20:1 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.81 | Output Diameter (in): | 1.125 in |
| Ratio: | 20:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

