How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.125 |
| K: | 2 in | TAP Depth: | 0.69 in |
| B: | 5.75 | I: | 4.34 in |
| G: | 1.06 | BF: | 0.41 |
| F: | 2.13 | J: | 4 in |
| A: | 2.88 | BE: | 0.38 in |
| BD: | 5.88 | D: | 2.94 |
| LQ: | 5.19 in | C: | 7.38 in |
| Center Distance (in): | 2.625 in | N: | 5.25 |
| H-Tap size: | 3/8 - 16 in | O: | 3.28 in |
| AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Series: | OE Series | Gear Type: | Worm |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.34 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 43.8 |
| Input Bore (C Face): | 0.625 | Assembly: | UF-1 |
| Output Shaft: | Solid Shaft | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

