How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1.06 |
| AJ: | 5.88 | J: | 4 in |
| K: | 2 in | BD: | 5.88 |
| C: | 7.38 in | B: | 5.75 |
| O: | 3.28 in | Center Distance (in): | 2.625 in |
| TAP Depth: | 0.69 in | T: | 1.125 |
| N: | 5.25 | I: | 4.34 in |
| F: | 2.13 | D: | 2.94 |
| H-Tap size: | 3/8 - 16 in | A: | 2.88 |
| LQ: | 5.19 in | AK: | 4.5 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Output RPM: | 35 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.08 |
| Assembly: | UF-1 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 2.625 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Motor Frame Size: | 56 | Ratio: | 50:1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

