How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | J: | 4 in |
| D: | 2.94 | H-Tap size: | 3/8 - 16 in |
| BD: | 5.88 | LQ: | 5.19 in |
| O: | 3.28 in | AJ: | 5.88 |
| G: | 1.06 | N: | 5.25 |
| I: | 4.34 in | T: | 1.125 |
| C: | 7.38 in | K: | 2 in |
| TAP Depth: | 0.69 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | A: | 2.88 |
| BE: | 0.38 in | B: | 5.75 |
| AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Product Line: | OE Series | Product Type: | Right Angle |
| Assembly: | UF-1 | Motor Frame Size: | 56 |
| Output Key: | 1/4 X 2.81 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Ratio Range: | 7.5:1 | Series: | OE Series |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.27 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

