How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | BF: | 0.41 |
| TAP Depth: | 0.69 in | B: | 5.75 |
| I: | 4.34 in | D: | 2.94 |
| N: | 5.25 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | BD: | 5.88 |
| C: | 7.38 in | LQ: | 5.19 in |
| A: | 2.88 | J: | 4 in |
| F: | 2.13 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | O: | 3.28 in |
| AJ: | 5.88 | BE: | 0.38 in |
| K: | 2 in |
Technical Specifications
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Output RPM: | 233 | Assembly: | UF-1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

