How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | K: | 2 in |
| A: | 2.88 | BE: | 0.38 in |
| C: | 7.38 in | AJ: | 5.88 |
| TAP Depth: | 0.69 in | O*: | 3.07 in |
| BF: | 0.41 | BD: | 5.88 |
| G: | 1.06 | J: | 4 in |
| D: | 2.94 | H-Tap size: | 3/8 - 16 in |
| N: | 5.25 | I: | 4.34 in |
| B: | 5.75 | O: | 3.28 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| T: | 1.125 | F: | 2.13 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 3.9 | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Ratio: | 10:1 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Assembly: | UF-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

