How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | G: | 1.06 |
| J: | 4 in | O: | 3.28 in |
| LQ: | 5.19 in | F: | 2.13 |
| K: | 2 in | T: | 1.125 |
| AJ: | 5.88 | O*: | 3.07 in |
| C: | 7.38 in | A: | 2.88 |
| BD: | 5.88 | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | B: | 5.75 |
| I: | 4.34 in | BE: | 0.38 in |
| N: | 5.25 | AK: | 4.5 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Series: | OE Series | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.9 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Motor Frame Size: | 140 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Output RPM: | 175 |
| Product Type: | Right Angle | Assembly: | UF-2 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

