How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | BD: | 5.88 |
| BE: | 0.38 in | O*: | 3.07 in |
| B: | 5.75 | BF: | 0.41 |
| J: | 4 in | TAP Depth: | 0.69 in |
| I: | 4.34 in | H-Tap size: | 3/8 - 16 in |
| D: | 2.94 | O: | 3.28 in |
| T: | 1.125 | A: | 2.88 |
| AK: | 4.5 | C: | 7.38 in |
| F: | 2.13 | Center Distance (in): | 2.625 in |
| N: | 5.25 | AJ: | 5.88 |
| K: | 2 in | G: | 1.06 |
Technical Specifications
| Output Shaft: | Solid Shaft | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140 | Series Code: | OE |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 2.37 | Housing Material: | Cast Iron |
| Series: | OE Series | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Assembly: | UF-2 | Output Diameter (in): | 1.125 in |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.81 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

