How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | B: | 5.75 |
| H-Tap size: | 3/8 - 16 in | C: | 7.38 in |
| O*: | 3.07 in | D: | 2.94 |
| O: | 3.28 in | BE: | 0.38 in |
| K: | 2 in | G: | 1.06 |
| A: | 2.88 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | LQ: | 5.19 in |
| T: | 1.125 | AK: | 4.5 |
| F: | 2.13 | TAP Depth: | 0.69 in |
| BF: | 0.41 | BD: | 5.88 |
| J: | 4 in | N: | 5.25 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Product Line: | OE Series |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Ratio: | 25:1 |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 25:1 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.95 |
| Output RPM: | 70 | Assembly: | UF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

