How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AK: | 4.5 |
| G: | 1.06 | J: | 4 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.625 in |
| O: | 3.28 in | D: | 2.94 |
| AJ: | 5.88 | TAP Depth: | 0.69 in |
| O*: | 3.07 in | BD: | 5.88 |
| T: | 1.125 | B: | 5.75 |
| C: | 7.38 in | K: | 2 in |
| F: | 2.13 | LQ: | 5.19 in |
| A: | 2.88 | BE: | 0.38 in |
| BF: | 0.41 | N: | 5.25 |
Technical Specifications
| Product Line: | OE Series | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.81 | Service Factor: | 1 |
| Series Code: | OE | Assembly: | UF-2 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Ratio: | 25:1 |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 1.95 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

