How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | O: | 3.28 in |
| B: | 5.75 | A: | 2.88 |
| AJ: | 5.88 | T: | 1.125 |
| F: | 2.13 | TAP Depth: | 0.69 in |
| AK: | 4.5 | J: | 4 in |
| BE: | 0.38 in | LQ: | 5.19 in |
| I: | 4.34 in | D: | 2.94 |
| N: | 5.25 | Center Distance (in): | 2.625 in |
| C: | 7.38 in | BF: | 0.41 |
| K: | 2 in | O*: | 3.07 in |
| BD: | 5.88 | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 30:1 | Product Line: | OE Series |
| Assembly: | UF-2 | Series Code: | OE |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Series: | OE Series |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.65 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.81 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 140 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

