How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | TAP Depth: | 0.69 in |
| T: | 1.125 | G: | 1.06 |
| C: | 7.38 in | F: | 2.13 |
| K: | 2 in | I: | 4.34 in |
| AK: | 4.5 | D: | 2.94 |
| J: | 4 in | AJ: | 5.88 |
| N: | 5.25 | BE: | 0.38 in |
| O: | 3.28 in | BD: | 5.88 |
| O*: | 3.07 in | LQ: | 5.19 in |
| H-Tap size: | 3/8 - 16 in | B: | 5.75 |
| A: | 2.88 | Center Distance (in): | 2.625 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Series: | OE Series | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.81 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Assembly: | UF-2 |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

