How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | K: | 2 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| H-Tap size: | 3/8 - 16 in | O: | 3.28 in |
| T: | 1.125 | I: | 4.34 in |
| BE: | 0.38 in | B: | 5.75 |
| O*: | 3.07 in | G: | 1.06 |
| LQ: | 5.19 in | C: | 7.38 in |
| TAP Depth: | 0.69 in | F: | 2.13 |
| BD: | 5.88 | N: | 5.25 |
| D: | 2.94 | J: | 4 in |
Technical Specifications
| Center Distance (in): | 2.625 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Output Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.81 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Solid Shaft | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Assembly: | UF-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 4.8 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

