How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in | LQ: | 5.19 in |
| TAP Depth: | 0.69 in | T: | 1.125 |
| N: | 5.25 | B: | 5.75 |
| BF: | 0.41 | I: | 4.34 in |
| G: | 1.06 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| O*: | 3.07 in | A: | 2.88 |
| O: | 3.28 in | C: | 7.38 in |
| K: | 2 in | F: | 2.13 |
| D: | 2.94 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Input HP @ 1750 RPM: | 0.883 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | UF-2 |
| Output RPM: | 29.2 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 140 | Ratio: | 60:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

