How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.125 |
| TAP Depth: | 0.69 in | O: | 3.28 in |
| A: | 2.88 | AK: | 4.5 |
| G: | 1.06 | I: | 4.34 in |
| B: | 5.75 | J: | 4 in |
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | F: | 2.13 |
| O*: | 3.07 in | BD: | 5.88 |
| D: | 2.94 | N: | 5.25 |
| C: | 7.38 in | LQ: | 5.19 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Input HP @ 1750 RPM: | 0.883 | Output Key: | 1/4 X 2.81 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Assembly: | UF-2 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Center Distance (in): | 2.625 | Series: | OE Series |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

