How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | T: | 1.125 |
| C: | 7.38 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | H-Tap size: | 3/8 - 16 in |
| K: | 2 in | LQ: | 5.19 in |
| BE: | 0.38 in | O*: | 3.07 in |
| TAP Depth: | 0.69 in | AJ: | 5.88 |
| N: | 5.25 | O: | 3.28 in |
| BF: | 0.41 | AK: | 4.5 |
| I: | 4.34 in | D: | 2.94 |
| B: | 5.75 | F: | 2.13 |
| J: | 4 in | G: | 1.06 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.81 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Series: | OE Series |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Assembly: | UF-2 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.577 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 140 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

