How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AK: | 8.5 |
| C: | 7.38 in | I: | 4.34 in |
| F: | 2.13 | O: | 3.28 in |
| D: | 2.94 | BF: | 0.53 |
| O*: | 3.07 in | H-Tap size: | 3/8 - 16 in |
| LQ1: | 5.62 in | TAP Depth: | 0.69 in |
| BE1: | 0.5 in | A: | 2.88 |
| B: | 5.75 | Center Distance (in): | 2.625 in |
| N: | 5.25 | G: | 1.06 |
| J: | 4 in | K: | 2 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Assembly: | UF-2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 180 |
| Product Line: | OE Series | Output Diameter (in): | 1.125 in |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.9 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.81 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

