How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | Center Distance (in): | 2.625 in |
| G: | 1.06 | AK: | 8.5 |
| O*: | 3.07 in | BD: | 9 |
| D: | 2.94 | F: | 2.13 |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 1.125 | I: | 4.34 in |
| LQ1: | 5.62 in | TAP Depth: | 0.69 in |
| N: | 5.25 | H-Tap size: | 3/8 - 16 in |
| B: | 5.75 | C: | 7.38 in |
| J: | 4 in | A: | 2.88 |
| O: | 3.28 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 180 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Assembly: | UF-2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series |
| Ratio: | 15:1 | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.92 | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 117 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

