How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 4.34 in |
| D: | 2.94 | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | BD: | 9 |
| J: | 4 in | Center Distance (in): | 2.625 in |
| O*: | 3.07 in | LQ1: | 5.62 in |
| G: | 1.06 | TAP Depth: | 0.69 in |
| T: | 1.125 | F: | 2.13 |
| BF: | 0.53 | K: | 2 in |
| A: | 2.88 | O: | 3.28 in |
| AJ: | 7.25 | C: | 7.38 in |
| N: | 5.25 | B: | 5.75 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Series: | OE Series | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.92 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.81 | Output RPM: | 117 |
| Assembly: | UF-2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

