How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | D: | 2.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | J: | 4 in |
| LQ1: | 5.62 in | N: | 5.25 |
| BD: | 9 | G: | 1.06 |
| F: | 2.13 | B: | 5.75 |
| C: | 7.38 in | H-Tap size: | 3/8 - 16 in |
| O*: | 3.07 in | TAP Depth: | 0.69 in |
| BE1: | 0.5 in | A: | 2.88 |
| AK: | 8.5 | K: | 2 in |
| O: | 3.28 in | BF: | 0.53 |
Technical Specifications
| Output RPM: | 87.5 | Assembly: | UF-2 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.125 in | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 2.37 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

