How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.625 in | F: | 2.13 |
| B: | 5.75 | LQ1: | 5.62 in |
| TAP Depth: | 0.69 in | A: | 2.88 |
| O*: | 3.07 in | O: | 3.28 in |
| I: | 4.34 in | C: | 7.38 in |
| J: | 4 in | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | G: | 1.06 |
| D: | 2.94 | K: | 2 in |
| N: | 5.25 | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.81 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.37 |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Assembly: | UF-2 | Series: | OE Series |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Solid Shaft |
| Ratio: | 20:1 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

