How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | J: | 4 in |
| O*: | 3.07 in | T: | 1.125 |
| N: | 5.25 | BF: | 0.53 |
| A: | 2.88 | LQ1: | 5.62 in |
| BE1: | 0.5 in | O: | 3.28 in |
| TAP Depth: | 0.69 in | B: | 5.75 |
| H-Tap size: | 3/8 - 16 in | C: | 7.38 in |
| K: | 2 in | I: | 4.34 in |
| F: | 2.13 | G: | 1.06 |
| AJ: | 7.25 | D: | 2.94 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Motor Frame Size: | 180 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 1.125 | Assembly: | UF-2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.81 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Input HP @ 1750 RPM: | 1.65 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

