How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.25 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.53 | G: | 1.06 |
| AJ: | 7.25 | F: | 2.13 |
| D: | 2.94 | O*: | 3.07 in |
| I: | 4.34 in | LQ1: | 5.62 in |
| TAP Depth: | 0.69 in | J: | 4 in |
| C: | 7.38 in | AK: | 8.5 |
| B: | 5.75 | BE1: | 0.5 in |
| A: | 2.88 | K: | 2 in |
| BD: | 9 | O: | 3.28 in |
| T: | 1.125 | Center Distance (in): | 2.625 in |
Technical Specifications
| Series: | OE Series | Assembly: | UF-2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.65 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Ratio: | 30:1 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

