How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | Center Distance (in): | 2.625 in |
| LQ1: | 5.62 in | AK: | 8.5 |
| AJ: | 7.25 | B: | 5.75 |
| C: | 7.38 in | G: | 1.06 |
| F: | 2.13 | BE1: | 0.5 in |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| BF: | 0.53 | TAP Depth: | 0.69 in |
| A: | 2.88 | D: | 2.94 |
| O*: | 3.07 in | O: | 3.28 in |
| T: | 1.125 | I: | 4.34 in |
| BD: | 9 | N: | 5.25 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.125 in |
| Series: | OE Series | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.81 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.34 | Reducer: | Worm - Right Angle |
| Assembly: | UF-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

