How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| K: | 2 in | O*: | 3.07 in |
| C: | 7.38 in | B: | 5.75 |
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | O: | 3.28 in |
| F: | 2.13 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | A: | 2.88 |
| J: | 4 in | T: | 1.125 |
| LQ1: | 5.62 in | BD: | 9 |
| G: | 1.06 | D: | 2.94 |
| TAP Depth: | 0.69 in | N: | 5.25 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Input Bore (C Face): | 1.125 |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Product Line: | OE Series |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 1.34 |
| Assembly: | UF-2 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Motor Frame Size: | 180 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

