How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | BD: | 9 |
| BF: | 0.53 | K: | 2 in |
| J: | 4 in | B: | 5.75 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | F: | 2.13 |
| O: | 3.28 in | AK: | 8.5 |
| A: | 2.88 | D: | 2.94 |
| C: | 7.38 in | TAP Depth: | 0.69 in |
| T: | 1.125 | O*: | 3.07 in |
| LQ1: | 5.62 in | N: | 5.25 |
| H-Tap size: | 3/8 - 16 in | I: | 4.34 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | UF-2 |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 1.34 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Ratio: | 40:1 | Product Line: | OE Series |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

