How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | O: | 3.28 in |
| A: | 2.88 | K: | 2 in |
| C: | 7.38 in | F: | 2.13 |
| TAP Depth: | 0.69 in | N: | 5.25 |
| J: | 4 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | I: | 4.34 in |
| AJ: | 7.25 | LQ1: | 5.62 in |
| BD: | 9 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | D: | 2.94 |
| T: | 1.125 | O*: | 3.07 in |
| BE1: | 0.5 in | B: | 5.75 |
Technical Specifications
| Input Style: | C-Face Quill | Motor Frame Size: | 180 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 339 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Series: | OE Series | Input HP @ 1750 RPM: | 4.8 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Assembly: | UF-2 |
| Ratio: | 5:1 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

