How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.25 | A: | 2.88 |
| AK: | 8.5 | F: | 2.13 |
| AJ: | 7.25 | D: | 2.94 |
| O*: | 3.07 in | LQ1: | 5.62 in |
| K: | 2 in | BD: | 9 |
| G: | 1.06 | B: | 5.75 |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| I: | 4.34 in | O: | 3.28 in |
| C: | 7.38 in | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | BF: | 0.53 |
| J: | 4 in | TAP Depth: | 0.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Assembly: | UF-2 | Motor Frame Size: | 180 |
| Input Bore (C Face): | 1.125 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 2.625 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 4.8 | Input Style: | C-Face Quill |
| Output RPM: | 339 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

