How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| BD: | 9 | H-Tap size: | 3/8 - 16 in |
| O*: | 3.07 in | LQ1: | 5.62 in |
| D: | 2.94 | O: | 3.28 in |
| F: | 2.13 | AJ: | 7.25 |
| N: | 5.25 | TAP Depth: | 0.69 in |
| BF: | 0.53 | C: | 7.38 in |
| I: | 4.34 in | J: | 4 in |
| G: | 1.06 | AK: | 8.5 |
| K: | 2 in | A: | 2.88 |
| B: | 5.75 | T: | 1.125 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series: | OE Series | Gear Type: | Worm |
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 1.08 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output RPM: | 35 | Assembly: | UF-2 |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

