How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | F: | 2.13 |
| C: | 7.38 in | G: | 1.06 |
| A: | 2.88 | T: | 1.125 |
| B: | 5.75 | O*: | 3.07 in |
| BE1: | 0.5 in | I: | 4.34 in |
| J: | 4 in | BD: | 9 |
| N: | 5.25 | K: | 2 in |
| O: | 3.28 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | LQ1: | 5.62 in |
| D: | 2.94 | AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Series: | OE Series |
| Product Line: | OE Series | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180 |
| Assembly: | UF-2 | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.27 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

