How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | H-Tap size: | 3/8 - 16 in |
| BF: | 0.53 | BE1: | 0.5 in |
| N: | 5.25 | LQ1: | 5.62 in |
| I: | 4.34 in | D: | 2.94 |
| O: | 3.28 in | A: | 2.88 |
| BD: | 9 | T: | 1.125 |
| C: | 7.38 in | TAP Depth: | 0.69 in |
| B: | 5.75 | K: | 2 in |
| G: | 1.06 | AK: | 8.5 |
| F: | 2.13 | O*: | 3.07 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Assembly: | UF-2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Output RPM: | 233 | Series: | OE Series |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.27 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 180 |
| Ratio Range: | 7.5:1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

