How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 7.25 |
| I: | 4.34 in | F: | 2.13 |
| G: | 1.06 | BE1: | 0.5 in |
| O*: | 3.07 in | O: | 3.28 in |
| AK: | 8.5 | BD: | 9 |
| B: | 5.75 | T: | 1.125 |
| Center Distance (in): | 2.625 in | A: | 2.88 |
| LQ1: | 5.62 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | BF: | 0.53 |
| N: | 5.25 | J: | 4 in |
| K: | 2 in | C: | 7.38 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Assembly: | UF-2 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Output Diameter (in): | 1.125 in |
| Series: | OE Series | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.577 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

