How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | I: | 4.34 in |
| AK: | 8.5 | F: | 2.13 |
| D: | 2.94 | G: | 1.06 |
| C: | 7.38 in | O: | 3.28 in |
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| LQ1: | 5.62 in | K: | 2 in |
| Center Distance (in): | 2.625 in | B: | 5.75 |
| O*: | 3.07 in | A: | 2.88 |
| J: | 4 in | T: | 1.125 |
| N: | 5.25 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Product Line: | OE Series |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Output RPM: | 21.9 | Motor Frame Size: | 180 |
| Series: | OE Series | Output Key: | 1/4 X 2.81 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | UF-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.577 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1092 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

