How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | O*: | 3.07 in |
| LQ: | 5.19 in | T: | 1.125 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 2.94 | BF: | 0.41 |
| O: | 3.28 in | C: | 7.38 in |
| N: | 5.25 | J: | 4 in |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| I: | 4.34 in | TAP Depth: | 0.69 in |
| F: | 2.13 | A: | 2.88 |
| B: | 5.75 | G: | 1.06 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 56 |
| Assembly: | UF-2 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 3.9 | Series: | OE Series |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Ratio: | 10:1 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Gear Type: | Worm |
| Output Key: | 1/4 X 2.81 | Input Style: | C-Face Quill |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

