How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | A: | 2.88 |
| J: | 4 in | O*: | 3.07 in |
| BF: | 0.41 | LQ: | 5.19 in |
| AK: | 4.5 | N: | 5.25 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| G: | 1.06 | TAP Depth: | 0.69 in |
| K: | 2 in | BD: | 5.88 |
| B: | 5.75 | H-Tap size: | 3/8 - 16 in |
| C: | 7.38 in | AJ: | 5.88 |
| T: | 1.125 | I: | 4.34 in |
| BE: | 0.38 in | O: | 3.28 in |
Technical Specifications
| Series: | OE Series | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/4 X 2.81 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Output Shaft: | Solid Shaft | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OE Series | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Assembly: | UF-2 | Input HP @ 1750 RPM: | 3.9 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

