How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | C: | 7.38 in |
| O: | 3.28 in | AJ: | 5.88 |
| O*: | 3.07 in | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| T: | 1.125 | TAP Depth: | 0.69 in |
| A: | 2.88 | LQ: | 5.19 in |
| D: | 2.94 | I: | 4.34 in |
| N: | 5.25 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | J: | 4 in |
| F: | 2.13 | G: | 1.06 |
| BE: | 0.38 in | B: | 5.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/4 X 2.81 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | UF-2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

