How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AK: | 4.5 |
| K: | 2 in | D: | 2.94 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| TAP Depth: | 0.69 in | G: | 1.06 |
| J: | 4 in | F: | 2.13 |
| B: | 5.75 | H-Tap size: | 3/8 - 16 in |
| O*: | 3.07 in | BD: | 5.88 |
| A: | 2.88 | I: | 4.34 in |
| LQ: | 5.19 in | AJ: | 5.88 |
| BE: | 0.38 in | O: | 3.28 in |
| N: | 5.25 | C: | 7.38 in |
Technical Specifications
| Series Code: | OE | Series: | OE Series |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.81 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | UF-2 | Product Line: | OE Series |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

