How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.38 in | TAP Depth: | 0.69 in |
| O: | 3.28 in | G: | 1.06 |
| A: | 2.88 | K: | 2 in |
| O*: | 3.07 in | N: | 5.25 |
| B: | 5.75 | AJ: | 5.88 |
| J: | 4 in | AK: | 4.5 |
| LQ: | 5.19 in | F: | 2.13 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| T: | 1.125 | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | BD: | 5.88 |
| I: | 4.34 in | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Assembly: | UF-2 | Output Key: | 1/4 X 2.81 |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.37 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Ratio: | 20:1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

