How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | F: | 2.13 |
| C: | 7.38 in | Center Distance (in): | 2.625 in |
| A: | 2.88 | O*: | 3.07 in |
| AJ: | 5.88 | I: | 4.34 in |
| T: | 1.125 | BF: | 0.41 |
| B: | 5.75 | TAP Depth: | 0.69 in |
| LQ: | 5.19 in | H-Tap size: | 3/8 - 16 in |
| K: | 2 in | AK: | 4.5 |
| N: | 5.25 | D: | 2.94 |
| O: | 3.28 in | J: | 4 in |
| G: | 1.06 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | UF-2 |
| Input HP @ 1750 RPM: | 1.65 | Output Key: | 1/4 X 2.81 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

