How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | I: | 4.34 in |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| K: | 2 in | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| T: | 1.125 | F: | 2.13 |
| BE: | 0.38 in | A: | 2.88 |
| J: | 4 in | O: | 3.28 in |
| G: | 1.06 | O*: | 3.07 in |
| BF: | 0.41 | C: | 7.38 in |
| N: | 5.25 | TAP Depth: | 0.69 in |
| D: | 2.94 | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Product Line: | OE Series |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.625 | Ratio Range: | 30:1 |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | UF-2 |
| Input HP @ 1750 RPM: | 1.65 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Series Code: | OE |
| Series: | OE Series | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

