How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.25 | B: | 5.75 |
| O: | 3.28 in | T: | 1.125 |
| Center Distance (in): | 2.625 in | C: | 7.38 in |
| G: | 1.06 | BD: | 5.88 |
| A: | 2.88 | F: | 2.13 |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | I: | 4.34 in |
| BE: | 0.38 in | K: | 2 in |
| AJ: | 5.88 | O*: | 3.07 in |
| J: | 4 in | LQ: | 5.19 in |
| AK: | 4.5 | D: | 2.94 |
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 2.81 |
| Housing Material: | Cast Iron | Assembly: | UF-2 |
| Motor Frame Size: | 56 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 1.34 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

