How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | K: | 2 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | N: | 5.25 |
| O*: | 3.07 in | AJ: | 5.88 |
| O: | 3.28 in | BE: | 0.38 in |
| C: | 7.38 in | J: | 4 in |
| D: | 2.94 | TAP Depth: | 0.69 in |
| G: | 1.06 | A: | 2.88 |
| I: | 4.34 in | BF: | 0.41 |
| F: | 2.13 | LQ: | 5.19 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.08 |
| Output Key: | 1/4 X 2.81 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series |
| Assembly: | UF-2 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

