How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| G: | 1.06 | B: | 5.75 |
| T: | 1.125 | N: | 5.25 |
| I: | 4.34 in | BF: | 0.41 |
| J: | 4 in | A: | 2.88 |
| O: | 3.28 in | C: | 7.38 in |
| LQ: | 5.19 in | O*: | 3.07 in |
| TAP Depth: | 0.69 in | D: | 2.94 |
| AK: | 4.5 | BE: | 0.38 in |
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Input HP @ 1750 RPM: | 0.577 | Input Bore (C Face): | 0.625 |
| Ratio: | 80:1 | Motor Frame Size: | 56 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Assembly: | UF-2 |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 2.625 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

