How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | BE: | 0.38 in |
| LQ: | 5.19 in | F: | 2.13 |
| A: | 2.88 | BD: | 5.88 |
| D: | 2.94 | TAP Depth: | 0.69 in |
| B: | 5.75 | AK: | 4.5 |
| K: | 2 in | T: | 1.125 |
| O: | 3.28 in | Center Distance (in): | 2.625 in |
| N: | 5.25 | C: | 7.38 in |
| J: | 4 in | AJ: | 5.88 |
| I: | 4.34 in | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Assembly: | UF-3 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 175 |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Output Shaft Direction: | 3 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 2.81 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.9 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Ratio: | 10:1 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Series: | OE Series |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

