How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | I: | 4.34 in |
| K: | 2 in | A: | 2.88 |
| LQ: | 5.19 in | T: | 1.125 |
| AJ: | 5.88 | BD: | 5.88 |
| J: | 4 in | F: | 2.13 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| O: | 3.28 in | G: | 1.06 |
| TAP Depth: | 0.69 in | AK: | 4.5 |
| C: | 7.38 in | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | N: | 5.25 |
| BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140 | Output Shaft Direction: | 3 |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 3 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Series: | OE Series |
| Assembly: | UF-3 | Output Key: | 1/4 X 2.81 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 2.92 | Output RPM: | 117 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

